
Danfoss
889289
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
889289
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | 350 bar (5000 psi) & 400 L/min (100 USgpm)Enhance machine performanceShorten design process and minimize manufacturing costs |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc |
| Installation Type | Screw-in Cartridge |
| Model Code | DPS2-16-T-S-0-5 |
| Normal Function | Poppet, Vent to open, Normally closed |
| Pressure Differential | .35 bar |
| Product Type | Logic Elements |
| Spring | 11 bar |
| Stroke Adjustment | Screw |
| Sub-brand | None |
| Trade Name | DPS2-16 Series |