SICV Flow Control Valves 02-160792 (RIGHT)

FLOW DIVIDER/COMBINER VALVE, FDC1-10, FDC1-10-0-88

889321

Model code: FDC1-10-0-88


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1FDC1-10-0-88
Product height in1.000
Product height mm25.400
Product length in2.820
Product length mm71.628
Product width in1.000
Product width mm25.400