Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | MRV5-16-D-0 | |
| Product height in | 5.130 | |
| Product height mm | 130.302 | |
| Product length in | 7.000 | |
| Product length mm | 177.800 | |
| Product width in | 2.000 | |
| Product width mm | 50.800 |
