
Danfoss
889495
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
889495
Product specifications
Characteristic | Value |
|---|---|
| Actuation Option | None |
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Cavity | C-20-4 |
| Detent Option | No |
| Feature | 350 bar (5000 psi) & 265 L/min (70 USgpm)Reliable, economical and compactMaximum flexibility and minimum space |
| Flow rate | 265 l/min |
| Fluid compatibility | All general purpose hydraulic fluids such as: MIL-H-5606, SAE 10, SAE 20 etc. |
| Function | Pilot to shift valve |
| Housing | No |
| Installation Type | Screw-in Cartridge |
| Leakage | 164 cc/min |
| Model Code | PTS2-20-0-80 |
| Number of Housing Ports | 4 |
| Number of Valve Ports | 4 |
| Operating Temperature | -40°C to +120°C |
| Operation | Pilot Operated |
| Pilot Pressure | 5.5 bar |
| Port Type | Cartridge Only |
| Pressure Rating | 210 bar |
| Product Height | 1.875 in |
| Product Length/Depth | 7.12 in |
| Product Type | Directional Control Valves |
| Product Volume | 25.031 in³ |
| Product Weight | 1.12 lb |
| Product Width | 1.875 in |
| Recommended Filtration Level | 18/16/13 microns |
| Seal Type | Buna-N |
| Special features | None |
| Style | Spool |
| Sub-brand | None |
| Trade Name | PTS2-20 Series |
| Valve Material | Steel |
| Valve Torque into Cavity | 128-155 Nm |