Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | CAP | Cap |
| Brand | DANFOSS | Danfoss |
| Cavity | C-10-3 | C-10-3 |
| Factory set pressrue BAR | 155.000 | |
| Flow rate LPM | 4.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | UNLOADING VALVE | Unloading Valve |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | STANDARD | Standard |
| Max working pressure BAR | 210.000 | |
| Min working pressure BAR | 100.000 | |
| Model Code 1 | PUV3-10-C-0-85-30-XXX | |
| Number of housing ports | 3 | 3 |
| Number of valve ports | 3 | 3 |
| Operating temperature | -20 C TO 90 C (-4 TO194 F) | -20 C to 90 C (-4 to194 F) |
| Operation | PILOT OPERATED | Pilot operated |
| Port Size | NONE | None |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 210.000 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 3.620 | |
| Product length mm | 91.948 | |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| SEAL TYPE | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | POPPET | Poppet |
