SOLENOID VALVE (CSA),, SV3E-20-O, SV3E-20-O-0-00-product-details

SOLENOID VALVE (CSA),, SV3E-20-O, SV3E-20-O-0-00

889681

Model code: SV3E-20-O-0-00


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1SV3E-20-O-0-00
Product height in3.000
Product height mm76.200
Product length in4.940
Product length mm125.476
Product width in2.120
Product width mm53.848