STOP, SPOOL
890185
Tools890185 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Spool |
| Product height in | 0.624 |
| Product height mm | 15.850 |
| Product length in | 0.624 |
| Product length mm | 15.850 |
| Product width in | 0.213 |
| Product width mm | 5.400 |