Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
890195
SPRING
890195
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
890195
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
End type
CLOSED ENDS
Closed ends
Free length IN
0.7490
Material
CHROMIUM-SILICONE
Chromium-silicone
Wire diameter IN
4.5000