890325
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
890325
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of configurations and sizes |
| Package contents | Repair Kit |
| Product Height | 1.77165354 in |
| Product Length/Depth | 2.30708661 in |
| Product Type | Spare Part |
| Product Volume | 7.209 in³ |
| Product Width | 1.76377953 in |
| Sub-brand | None |
| Trade Name | None |