GASKET, BOT ELEC BOX
890332
Tools890332 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 1.800 |
| Product height mm | | 45.720 |
| Product length in | | 0.125 |
| Product length mm | | 3.175 |
| Product width in | | 2.870 |
| Product width mm | | 72.898 |