Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
890333
COVER, ELEC BOX
890333
Tools
Add to comparison
Add to comparison
890333
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
1.820
Product height mm
46.228
Product length in
4.810
Product length mm
122.174
Product width in
0.250
Product width mm
6.350