Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
890341
ELECTRICAL BOX 1/2
890341
Where to buy
Export PDF
Tools
Add to comparison
890341
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.410
Product height mm
35.814
Product length in
3.660
Product length mm
92.964
Product width in
1.800
Product width mm
45.720