Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
893055-C
CASTING BLOCK
893055-C
Where to buy
Export PDF
Tools
Add to comparison
893055-C
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
3.560
Product height mm
90.424
Product length in
5.280
Product length mm
134.112
Product width in
3.250
Product width mm
82.550