Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
893376
RING, BACKUP
893376
Where to buy
Export PDF
Tools
Add to comparison
893376
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.893
Product height mm
22.682
Product length in
0.032
Product length mm
0.813
Product width in
0.893
Product width mm
22.682