Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
893377
BACK-UP RING
893377
Where to buy
Export PDF
Tools
Add to comparison
893377
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.026
Product height mm
26.060
Product length in
0.028
Product length mm
0.711
Product width in
1.026
Product width mm
26.060