Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 8B-02SR | |
| End size 1 | -2 | -2 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | PASSIVATE | Passivate |
| Hex size 1 IN | 0.551 | |
| Hex size 1 MM | 14.000 | |
| Item type | NUT | Nut |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product serial name | 8B | 8B |
| Thread sealant | NO | No |
| Thread size 1 | G 1/8-28 | G 1/8-28 |