Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 8B-06GMZ | |
| End size 1 | -6 | -6 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC | Zinc |
| Hex size 1 IN | 0.866 | |
| Hex size 1 MM | 22.0 | |
| Item type | NUT | Nut |
| Material | CARBON STEEL | Carbon steel |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 8B-GM | 8B-GM |
| Thread sealant | NO | No |
| Thread size 1 | G 3/8-19 | G 3/8-19 |
