Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 8J-04ZD | |
| End size 1 | -4 | -4 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 0.669 | |
| Hex size 1 MM | 17.0 | |
| Item type | NUT | Nut |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 8J | 8J |
| Thread sealant | NO | No |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |