Danfoss Hansen
8P13
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
8P13
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Agriculture, Hydraulic Tool, General Industry, Construction, Fluid Transfer, Chemical, Oil and Gas, Transportation, Food and Beverage, Trucks, Nuclear | |
| Brand | Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End type 1 | NPTF | |
| End type 2 | Line/Hose/Tube | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Hose ID | .5 | |
| Item type | Male Half | |
| Packaged Weight | .144 lb | |
| Product Height | 1.14 in | |
| Product Length/Depth | 3 in | |
| Product Type | Quick Disconnect Couplings | |
| Product Volume | 3.899 in³ | |
| Product Weight | .317 lb | |
| Product Width | 1.14 in | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Trade Name | None | |
| UPC | 678146105264 |