Exh Manifold to water rail rear left-product-details

Exh Manifold to water rail rear left

8VF006-AU

Alternate part number: 8VF006/AU


Tools

Product specifications

Characteristic
Value
Description
ApplicationCRUDE OILFUEL AND LUBE OILSGASOLINEHYDRAULIC SYSTEMSPHOSPHATE ESTER BASED FLUIDSWATERCrude oilFuel and lube oilsGasolineHydraulic systemsPhosphate ester based fluidsWater
BrandDANFOSSDanfoss
CertificationsDNVMSHA APPROVEDUSCGUSCG AIDNVMSHA ApprovedUSCGUSCG AI
CompliancesABSSAE J1527A1ABSSAE J1527A1
Fitting angle shape 1SStraight
Fitting angle shape 2SStraight
Fitting end size 104Size 04
Fitting end size 204Size 04
Fitting hexIFitting(s) to have inch nut hex and/or nipple hex
Fitting materialCSDura-Kote Zinc Plated Steel
Fitting series5RReusable - 100R5
Fittings end type 1FJJIC Female 37°
Fittings end type 2FJJIC Female 37°
HA Length UOMMMetric mm
Hose seriesFC234 SERIESFC234 Series
Hose size05Size 05
Legacy fitting part number 14411-4-5S4411-4-5S
Legacy fitting part number 24411-4-5S4411-4-5S
Overall length IN11.4
Overall length MM290
Thread size 17/16-20 UNF7/16-20 UNF
Thread size 27/16-20 UNF7/16-20 UNF