Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | CRUDE OILFUEL AND LUBE OILSGASOLINEHYDRAULIC SYSTEMSPHOSPHATE ESTER BASED FLUIDSWATER | Crude oilFuel and lube oilsGasolineHydraulic systemsPhosphate ester based fluidsWater |
| Brand | DANFOSS | Danfoss |
| Certifications | DNVMSHA APPROVEDUSCGUSCG AI | DNVMSHA ApprovedUSCGUSCG AI |
| Compliances | ABSSAE J1527A1 | ABSSAE J1527A1 |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 1 | 04 | Size 04 |
| Fitting end size 2 | 04 | Size 04 |
| Fitting hex | I | Fitting(s) to have inch nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 5R | Reusable - 100R5 |
| Fittings end type 1 | FJ | JIC Female 37° |
| Fittings end type 2 | FJ | JIC Female 37° |
| HA Length UOM | M | Metric mm |
| Hose series | FC234 SERIES | FC234 Series |
| Hose size | 05 | Size 05 |
| Legacy fitting part number 1 | 4411-4-5S | |
| Legacy fitting part number 2 | 4411-4-5S | |
| Overall length IN | 63.0 | |
| Overall length MM | 1600 | |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |
| Thread size 2 | 7/16-20 UNF | 7/16-20 UNF |