Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | CRUDE OILFUEL AND LUBE OILSGASOLINEHYDRAULIC SYSTEMSPHOSPHATE ESTER BASED FLUIDSWATER | Crude oilFuel and lube oilsGasolineHydraulic systemsPhosphate ester based fluidsWater |
| Brand | DANFOSS | Danfoss |
| Certifications | DNVMSHA APPROVEDUSCGUSCG AI | DNVMSHA ApprovedUSCGUSCG AI |
| Compliances | ABSSAE J1527A1 | ABSSAE J1527A1 |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | A | 45° Elbow |
| Fitting drop dimension 2 IN | 1.0 | |
| Fitting drop dimension 2 MM | 24.0 | |
| Fitting end size 1 | 06 | Size 06 |
| Fitting end size 2 | 05 | Size 05 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 5R | Reusable - 100R5 |
| Fittings end type 1 | BF | BSP Female 60° Cone |
| Fittings end type 2 | MF | Male Inverted Flare |
| HA Length UOM | M | Metric mm |
| Hose series | FC234 SERIES | FC234 Series |
| Hose size | 06 | Size 06 |
| Legacy fitting part number 1 | 07.421-6-6 | |
| Legacy fitting part number 2 | 190371-5-6S | |
| Overall length IN | 53.1 | |
| Overall length MM | 1350 | |
| Thread size 2 | 1/2-20 UNF | 1/2-20 UNF |