Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | CRUDE OILFUEL AND LUBE OILSGASOLINEHYDRAULIC SYSTEMSPHOSPHATE ESTER BASED FLUIDSWATER | Crude oilFuel and lube oilsGasolineHydraulic systemsPhosphate ester based fluidsWater |
| Brand | DANFOSS | Danfoss |
| Certifications | DNVMSHA APPROVEDUSCGUSCG AI | DNVMSHA ApprovedUSCGUSCG AI |
| Compliances | ABSSAE J1527A1 | ABSSAE J1527A1 |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 2 | 08 | Size 08 |
| Fittings end type 1 | BSPT | BSPT |
| Fittings end type 2 | BF | BSP Female 60° Cone |
| HA Length UOM | M | Metric mm |
| Hose series | FC234 SERIES | FC234 Series |
| Hose size | 08 | Size 08 |
| Legacy fitting part number 1 | 07.545-8-8 | |
| Legacy fitting part number 2 | 07.421-8-8 | |
| Overall length IN | 35.8 | |
| Overall length MM | 910 |