Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | AIRFUELGASOLINELUBRICATING OILSPETROLEUMSUCTIONWATER | AirFuelGasolineLubricating oilsPetroleumSuctionWater |
| Brand | DANFOSS | Danfoss |
| Certifications | MSHA APPROVED | MSHA Approved |
| Compliances | ABSSAE 100R4 | ABSSAE 100R4 |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | B | 90° Elbow standard drop |
| Fitting drop dimension 2 IN | 2.4 | |
| Fitting drop dimension 2 MM | 61.0 | |
| Fitting end size 1 | 16 | Size 16 |
| Fitting end size 2 | 16 | Size 16 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 1A | TTC - through the cover |
| Fittings end type 1 | BF | BSP Female 60° Cone |
| Fittings end type 2 | FJ | JIC Female 37° |
| HA Length UOM | M | Metric mm |
| Hose series | FC619 SERIES | FC619 Series |
| Hose size | 16 | Size 16 |
| Legacy fitting part number 1 | 1A16BF16 | |
| Legacy fitting part number 2 | 1AA16FJB16 | |
| Overall length IN | 17.3 | |
| Overall length MM | 440 | |
| Thread size 2 | 1 5/16-12 UN | 1 5/16-12 UN |