Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 8X853 | |
| Class | CLASS 8.8 | Class 8.8 |
| Drive design | HEX | Hex |
| Head style | HEX | Hex |
| Product height in | 0.500 | |
| Product height mm | 12.700 | |
| Product length in | 1.470 | |
| Product length mm | 37.338 | |
| Product width in | 0.500 | |
| Product width mm | 12.700 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975573242 |