Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.870 | |
| A dimension MM | 47.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 90010-04Z | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Construction Style | CRIMP | Crimp |
| End type 1 | MALE BARB | Male barb |
| End type 2 | MALE BARB | Male barb |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.846 | |
| Hose cut off factor MM | 21.500 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.1770 | |
| Inside diameter MM | 4.5000 | |
| Product height in | 0.708 | |
| Product height mm | 17.983 | |
| Product length in | 2.362 | |
| Product length mm | 59.994 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.708 | |
| Product width mm | 17.983 |
