Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.027 | |
| A dimension MM | 51.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 90010-06Z | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.525 | |
| Compatible hoses | EC110EC210FC686FC687GH663GH781GH793 | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| End size 2 | -6 | -6 |
| End type 1 | MALE BARB | Male barb |
| End type 2 | MALE BARB | Male barb |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.933 | |
| Hose cut off factor MM | 23.700 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.2750 | |
| Inside diameter MM | 7.0000 | |
| Product height in | 0.590 | |
| Product height mm | 15.000 | |
| Product length in | 2.027 | |
| Product length mm | 51.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.590 | |
| Product width mm | 15.000 |
