Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 90010-08Z | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | EC110EC210FC686FC687GH663GH781GH793 | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| End size 2 | -8 | -8 |
| End type 1 | MALE BARB | Male barb |
| End type 2 | MALE BARB | Male barb |
| Hose cut off factor IN | 1.102 | |
| Hose cut off factor MM | 28.000 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.3900 | |
| Inside diameter MM | 9.9000 | |
| Product height in | 0.708 | |
| Product height mm | 18.000 | |
| Product length in | 2.362 | |
| Product length mm | 60.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.708 | |
| Product width mm | 18.000 |
