Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.425 | |
| A dimension MM | 87.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 90012-06Z | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End type 1 | HOSE SPLICER | Hose splicer |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.2750 | |
| Inside diameter MM | 6.9850 | |
| Product height in | 0.629 | |
| Product height mm | 15.977 | |
| Product length in | 3.425 | |
| Product length mm | 86.995 | |
| Product width in | 0.629 | |
| Product width mm | 15.977 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |