Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.637 | |
| A dimension MM | 194.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 90013-20XZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End type 1 | HOSE SPLICER | Hose splicer |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.944 | |
| Inside diameter MM | 23.978 | |
| Product height in | 1.733 | |
| Product height mm | 44.018 | |
| Product length in | 7.630 | |
| Product length mm | 193.802 | |
| Product width in | 1.733 | |
| Product width mm | 44.018 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
