Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.779 | |
| A dimension MM | 223.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 90013-24XZ | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| End type 1 | HOSE SPLICER | Hose splicer |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.200 | |
| Inside diameter MM | 30.480 | |
| Product height in | 2.007 | |
| Product height mm | 50.978 | |
| Product length in | 8.779 | |
| Product length mm | 222.987 | |
| Product width in | 2.007 | |
| Product width mm | 50.978 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
