Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 9.251 | |
| A dimension MM | 235.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 90013-32XZ | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -32 | -32 |
| End type 1 | HOSE SPLICER | Hose splicer |
| Hose size | -32 | -32 |
| Inside diameter IN | 2.795 | |
| Inside diameter MM | 70.993 | |
| Product height in | 2.637 | |
| Product height mm | 66.980 | |
| Product length in | 9.252 | |
| Product length mm | 235.000 | |
| Product width in | 2.637 | |
| Product width mm | 66.980 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
