Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.425 | |
| A dimension MM | 214.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 90013N-24Z | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| End type 1 | HOSE SPLICER | Hose splicer |
| Finish plating | NONE | None |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.2000 | |
| Inside diameter MM | 30.4800 | |
| Product height in | 2.007 | |
| Product height mm | 50.978 | |
| Product length in | 8.425 | |
| Product length mm | 213.995 | |
| Product width in | 2.007 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |