Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Describes displacement | N/A | |
| Describes the design | N/A | |
| Double Seal Lip | N/A | |
| factor used for pricing | N/A | |
| Key, Height | 7,9375 mm | |
| Key, Length | 25,4000 mm | |
| Key, Type | SQUARE | SQUARE |
| Key, Width | 7,9375 mm | |
| leading prod price dependency | N/A | |
| Material | RC 40-50 | RC 40-50 |
| Remarks | N/A | |
| Size/Dimensions | 0.001 | |
| Special Length | N/A | |
| Special Thread | N/A | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |