Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Key, Height | 12,7000 mm | |
| Key, Length | 88,9000 mm | |
| Key, Type | SQUARE | SQUARE |
| Key, Width | 12,7000 mm | |
| Material | RC 40-50 | RC 40-50 |
| Remarks | N/A | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |