Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Key, Height | 10,3124 mm | |
| Key, Length | 53,9750 mm | |
| Key, Type | WOODRUFF | WOODRUFF |
| Key, Width | 7,9375 mm | |
| Material | RC 40-50 | RC 40-50 |
| Remarks | N/A | |
| Size/Dimensions | L0.8XW3XH0.4 CM | |
| Standard | SAE J502 | SAE J502 |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |