Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Key, Height | 15,0876 mm | |
| Key, Length | 34,9250 mm | |
| Key, Type | WOODRUFF | WOODRUFF |
| Key, Width | 9,5250 mm | |
| Material | RC 40-50 | RC 40-50 |
| Remarks | UNDERSIZED | UNDERSIZED |
| Size/Dimensions | L1.4XW1.8XH0.6 CM | |
| Standard | SAE J502 | SAE J502 |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |