Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Key, Height | 4,3688 mm | |
| Key, Length | 9,5250 mm | |
| Key, Type | WOODRUFF | WOODRUFF |
| Key, Width | 3,0861 mm | |
| Material | RC 40-50 | RC 40-50 |
| Remarks | UNDERSIZED | UNDERSIZED |
| Size/Dimensions | L0.9XW0.4XH0.3 CM | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |