Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Key, Height | 6,3500 mm | |
| Key, Length | 15,8750 mm | |
| Key, Type | WOODRUFF | WOODRUFF |
| Key, Width | 3,9319 mm | |
| Material | RC 40-50 | RC 40-50 |
| Remarks | UNDERSIZED | UNDERSIZED |
| Size/Dimensions | 0.001 | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |