Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
9004-008
SEAL QUAD RING
9004-008
Where to buy
Export PDF
Tools
Add to comparison
9004-008
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.700
Product height mm
43.180
Product length in
0.139
Product length mm
3.531
Product width in
1.700
Product width mm
43.180