Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | NBR70, HMS 100 | NBR70, HMS 100 |
| O-Ring, Cross Section | 17,7800 mm | |
| O-Ring, Inside Diameter | 2,8956 mm | |
| Remarks | N/A | |
| Size/Dimensions | 0.001 | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |