O-RING, HMS151 0.145x0.070 N-NBR70
9004100-0070
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9004100-0070
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | NBR70, HMS 100 | NBR70, HMS 100 |
| O-Ring, Cross Section | 17,7800 mm | |
| O-Ring, Inside Diameter | 3,6830 mm | |
| Remarks | N/A | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |