O-RING, HMS151 1.421x0.139 N-NBR70
9004100-2210
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9004100-2210
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | NBR70, HMS 100 | NBR70, HMS 100 |
| O-Ring, Cross Section | 3,5306 mm | |
| O-Ring, Inside Diameter | 36,0934 mm | |
| Remarks | N/A | |
| Size/Dimensions | L2.4XW1XH4.6 CM | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |