O-RING, HMS151 0.612x0.103 N-NBR90
9004101-1140
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9004101-1140
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | NBR90, HMS 101 |
| O-Ring, Cross Section | 1,7780 mm |
| O-Ring, Inside Diameter | 15,5448 mm |
| Remarks | N/A |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |