Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | NBR90, HMS 101 | NBR90, HMS 101 |
| O-Ring, Cross Section | 2,6162 mm | |
| O-Ring, Inside Diameter | 31,4198 mm | |
| Remarks | N/A | |
| Size/Dimensions | L3.2XW3.2XH2.4 CM | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |