O-RING, HMS151 0.551x0.070 N-FKM75
9004104-0150
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9004104-0150
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | FPM75, HMS 111 | FPM75, HMS 111 |
| O-Ring, Cross Section | 1,7780 mm | |
| O-Ring, Inside Diameter | 13,9954 mm | |
| Remarks | N/A | |
| Size/Dimensions | L6.4XW4.2XH2 CM | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |