Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | FKM75, HMS 111 | FKM75, HMS 111 |
| O-Ring, Cross Section | 2,6162 mm | |
| O-Ring, Inside Diameter | 20,2946 mm | |
| Remarks | N/A | |
| Size/Dimensions | L10.6XW6.8XH2.6 CM | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |