Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N | N |
| Material | FKM80, D-HMS-111 | |
| O-Ring, Cross Section | 3,0000 | mm |
| O-Ring, Inside Diameter | 116,0000 | mm |
| Remarks | N/A | |
| Size/Dimensions | L15XW18XH5.8 CM | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Used for product grouping ecom | N/A |
General specifications
Characteristic | Value |
|---|---|
| Volume | 1566 Cubic centimeter |