O-RING, HMS151 5.237x0.103 N-FKM75
9004104-1600
Recommended replacement: 9004104-1590
9004104-1600
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | FPM75, HMS 111 | FPM75, HMS 111 |
| O-Ring, Cross Section | 2,6162 mm | |
| O-Ring, Inside Diameter | 133,0198 mm | |
| Remarks | N/A | |
| Size/Dimensions | L22XW12.2XH4.4 CM | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Used for product grouping ecom | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |