Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | FPM90, HMS 112 | FPM90, HMS 112 |
| O-Ring, Cross Section | 1,7780 mm | |
| O-Ring, Inside Diameter | 6,0706 mm | |
| Remarks | N/A | |
| Size/Dimensions | L14XW6.8XH0.8 CM | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Used for product grouping ecom | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |